H711R



Learn More
Back to product category
H711R

H711R

Globe valve, 3-way, DN 15, Flange, PN 6, ps 600 kPa, Kvs 0.63 m³/h, Fluid temperature -10...120°C [14...248°F]
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
  • Actuator Selection
  • Downloads
  • Accessories
  • Details
Actuator Selection
Actuator Parameters
Suitable actuators for Requesting actuators for H711R
Configurable
Please select the required variant

Choose how the valve-actuator combo should be delivered

Would you like a pipe connector?
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
    0.63 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Fluid temperature note
    At a fluid temperature of -10...2°C, a stem heater is needed.
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value