X8028M.1A59A
Characterised control valve, 2-way, Internal soldering sleeve ODF, PN 50, ps 5000 kPa, Kvs 1.2 m³/h, Fluid temperature -20...70°C [-4...158°F] (with actuator 2...90°C)
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
- 0.7 W
- Power consumption (holding)
- 0.6 W
- Power Consumption For Wire Sizing
- 1.5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.34 mm²
- Control type
-
- BACnet MS/TP
- Modbus RTU
- Protection category
- IP40
- Pattern
- 2-way
- Kvs
- 1.2 m³/h
- Fluid
- HFC, HFO
- Fluid temperature
- -20...70°C [-4...158°F]
- Fluid temperature note
- with ZCQ-E 70...120°C [158...248°F]
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A
- Pipe connection
- Internal soldering sleeve ODF