2. RetroFIT+
  3. מפעילי ברז גלוב

NRYD24-SR-SI



Learn More
Back to product category
NRYD24-SR-SI

NRYD24-SR-SI

Short stroke actuator for Siemens, 500 N, AC/DC 24 V, 0...10 V, 35 s, Stroke 5.5 mm, IP40, Cable
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
1.5 W
Power Consumption For Wire Sizing
3 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Force
500 N
Control type
DC 0...10 V
Manual override
Temporary and permanent gear train disengagement with rotary knob on the housing
Stroke
5.5 mm
Running time (motor)
35 s / 5.5 mm
Protection category
IP40