3. שסתומים כדוריים

R2040-S3



Learn More
Back to product category
R2040-S3

R2040-S3

Open/close ball valve, 2-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1600 kPa, Kvs 31 m³/h, Fluid temperature -10...120°C [14...248°F]
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
  • Actuator Selection
  • Downloads
  • Accessories
  • Details
Actuator Selection
Actuator Parameters
Suitable actuators for Requesting actuators for R2040-S3
Configurable
Please select the required variant

Choose how the valve-actuator combo should be delivered

Would you like a pipe connector?
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
    EXT-OC-ZRN240

    EXT-OC-ZRN240

    Insulation shell for valve R2.., DN 40
    only for non-condensing applications
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
    ZR2340

    ZR2340

    Pipe connector for ball valve with internal thread, DN 40, Rp 1 1/2", R 1 1/2"

    Add to Project List
    Please contact your local Sales Representative for ordering.

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    2-way
    Kvs
    31 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Fluid temperature note
    • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Close-off pressure
    1400 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread