3. מפעילים ללא פעולת חרום

CM24-SR-R



Learn More
Back to product category
CM24-SR-R

CM24-SR-R

Rotary actuator, 2 Nm, AC/DC 24 V, 2...10 V, 75 s, IP54
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
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ARCM

Z-ARCM

Anti-rotation clip, for CM.. / UM..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-PICM

Z-PICM

Position indicator, for CM.. / UM..
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
1 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
1.5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
2 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
clockwise rotation (cw)
Manual override
With magnet
Angle of rotation
95°
Running time (motor)
75 s / 90°
Mechanical interface
Universal shaft clamp 6...12.7 mm