3. מפעילי שסתומים

CQ24A-T



Learn More
Back to product category
CQ24A-T

CQ24A-T

Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, Open/close, 3-point, 75 s, IP40, Terminals
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
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZCQ-C

ZCQ-C

End stop clip, for CQ.. actuator
Multipack 5 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZCQ-E

ZCQ-E

Spindle extension CQ

Add to Project List
Please contact your local Sales Representative for ordering.
ZCQ-W

ZCQ-W

Housing cover CQ, Colour: white (RAL 9010)

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
0.3 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
0.6 VA
Connection Supply Control
Terminals 2.5 mm² (cable ø6.3...6.8 mm, 3-wire)
Control type
  • Open/close
  • 3-point
Protection category
IP40