3. שסתומי גלוב

H514B



Learn More
Back to product category
H514B

H514B

Globe valve, 3-way, DN 15, External thread, G 1 1/8", PN 16, ps 1600 kPa, Kvs 2.5 m³/h, Fluid temperature -10...120°C [14...248°F]
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
Suitable actuators for Requesting actuators for H514B
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
    ZH4515

    ZH4515

    Pipe connector for globe valve with external thread DN 15 Rp 1/2"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZH515

    ZH515

    Blanking connection for globe valve with external thread DN 15

    Add to Project List
    Please contact your local Sales Representative for ordering.

    Electrical accessory

    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    3-way
    Kvs
    2.5 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Fluid temperature note
    At a fluid temperature of -10...2°C, a stem heater is needed.
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value
    Pipe connection
    External thread