NRC24A-SZ



Learn More
Back to product category
NRC24A-SZ

NRC24A-SZ

Rotary actuator, 10 Nm, AC/DC 24 V, 0.5...10 V, 35 s, IP54
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on
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
2.5 W
Power consumption (holding)
0.4 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
DC 0.5...10 V