R7032R-B3/NR230A-S



Learn More
Back to product category
R7032R-B3/NR230A-S

R7032R-B3/NR230A-S

Changeover ball valve, 3-way, DN 32, Flange, PN 6, ps 600 kPa, Kvs 32 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator, 10 Nm, AC 100...240 V, Open/close, 3-point, 90 s, 1x SPDT, IP54
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
32 m³/h
Fluid
Chilled and hot water, water with glycol up to max. 50% vol.
Fluid temperature
-10...100°C [14...212°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
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
AC 100...240 V
Power consumption (running)
3 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
7 VA
Auxiliary switches
1x SPDT
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Connection Auxilary Switch
Cable 1 m, 3x 0.75 mm²
Control type
  • Open/close
  • 3-point