3. שסתומי בקרה מאופיינת

R7040R16-B3+NR24A



Learn More
Back to product category
R7040R16-B3+NR24A

R7040R16-B3+NR24A

Characterised control valve, 3-way, DN 40, Flange, PN 6, ps 600 kPa, Kvs 16 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator, 10 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, IP54
Actuator fitted
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on
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
Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
16 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...100°C [14...212°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
600 kPa
Differential pressure Δpmax
100 kPa
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
Leakage rate {Tools}
A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
4 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Control type
  • Open/close
  • 3-point