R7040R16-B3/NRF24A-SR-O



Learn More
Back to product category
R7040R16-B3/NRF24A-SR-O

R7040R16-B3/NRF24A-SR-O

Characterised control valve, 3-way, DN 40, Flange, PN 6, ps 600 kPa, Kvs 16 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator fail-safe NO, 10 Nm, AC/DC 24 V, 2...10 V, 90 s, IP54
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
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
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
DC 2...10 V