2. מפעילים
  3. אביזרים

S2A-H



Back to product category
S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

Please contact your local Sales Representative for ordering.
Add to Project List
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
CAD data 3D

  • Download

BIM / Revit
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
Auxiliary switches
2x SPDT
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm²
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
0...50°C [32...122°F]