VGR24A-LP1-5
Rotary actuator, 40 Nm, AC/DC 24 V, Cloud, BACnet/IP, Modbus TCP, 2...10 V, 90 s (75...270 s), IP40, F05
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Downloads
- Accessories
- Details
Downloads
Accessories
Electrical accessory
Z-STRJ.1
Grommet for RJ connection module
Multipack 50 pcs.
Tools
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
ZTH EU
Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 5.5 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 8 VA
- Connection Supply Control
- Cable 1 m, 6x 0.5 mm², FRNC (halogen-free)
- Connection Ethernet
- RJ45 socket
- Torque
- 40 Nm
- Control type
-
- BACnet/IP
- Modbus TCP
- Cloud
- Manual override
- With push-button, can be locked
- Running time (motor)
- 90 s / 90°
- Running time motor variable
- 75...270 s
- Protection category
- IP40
- Ambient Temperature
- -30...50°C [-22...122°F]