2. שסתומים
  3. אביזרים

ZH24-1-A



Back to product category
ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

Please contact your local Sales Representative for ordering.
Add to Project List
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
BIM / Revit

  • Download
0 item(s) selected
Download Selected Share Selected via E-Mail Add Selected to Download Folder Go to Download Folder
Details

Specifications

Valve specifications

Fluid temperature
-10...20°C [14...68°F]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Connection Supply
Cable 1 m
Protection category
IP54