2. שסתומים
  3. אביזרים

ZR24-2



Back to product category
ZR24-2

ZR24-2

Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

Please contact your local Sales Representative for ordering.
Add to Project List
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
BIM / Revit
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
Valve specifications

Fluid temperature
-10...20°C [14...68°F]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Connection Supply
Cable 1 m
Protection category
IP64