VLM24A-LP1
Rotary actuator, 5 Nm, AC/DC 24 V, Cloud, BACnet/IP, Modbus TCP, 2...10 V, 150 s (35...150 s), IP40
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
Z-STRJ.1
Grommet for RJ connection module
Multipack 50 pcs.
Tools
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
ZTH EU
Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 3.5 W
- Power consumption (holding)
- 3 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 1 m, 6x 0.5 mm²
- Connection Ethernet
- RJ45 socket
- Torque
- 5 Nm
- Control type
-
- BACnet/IP
- Modbus TCP
- Cloud
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95°
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 35...150 s
- Mechanical interface
- Universal shaft clamp 6...20 mm
- Protection category
- IP40
- Ambient Temperature
- -30...50°C [-22...122°F]