Lietuvių
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
  • LT EN RU
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
H550B/SVC24A-MP-TPC



Learn more
Back to product category
H550B/SVC24A-MP-TPC

H550B/SVC24A-MP-TPC

Globe valve, 3-way, DN 50, External thread, G 2 3/4", PN 16, ps 1600 kPa, Kvs 40 m³/h, Fluid temperature -10...120°C [14...248°F]
Globe valve actuator, 1500 N, AC/DC 24 V, MP-Bus, 2...10 V, 35 s (35...90 s), Stroke 20 mm, IP54, Terminals with cable
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
ZH4550

ZH4550

Pipe connector for globe valve with external thread DN 50 Rp 2"

Add to Project List
Please contact your local Sales Representative for ordering.
ZH550

ZH550

Blanking connection for globe valve with external thread DN 50
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
Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
40 m³/h
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
550 kPa
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
4 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
6 VA
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
+370 521 2 7013
Subscribe to newsletter
UAB BELIMO Balticum, Kaukysos street 18, 11342 Vilnius (Lithuania)