Lietuvių

    English

    Русский
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
  • LT EN RU
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
  3. Pressure Independent Control Valves

EP032R2+KBAC



Learn more
Back to product category
EP032R2+KBAC

EP032R2+KBAC

Electr. 2-way PI-CCV EPIV fail-safe, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 32, Internal and external thread, Rp 1 1/4"G 1 1/2", PN 25, ps 1600 kPa, V'nom 1.67 l/s, Fluid temperature -10...120°C [14...248°F], Glycol monitoring

The accessory ZREV..F (pipe connector) is required for installation in the pipe. Please include in your order!
See "Mechanical accessories"
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
System integration

Current documents

  • Download
  • Download
  • Download
  • Download
  • Download

Archive

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
Z-INSH32

Z-INSH32

Insulation shell for EPIV / Belimo Energy Valve™, DN 32...50
only for non-condensing applications

Add to Project List
Please contact your local Sales Representative for ordering.
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

Add to Project List
Please contact your local Sales Representative for ordering.
ZR2332

ZR2332

Pipe connector for ball valve with internal thread, DN 32, Rp 1 1/4", R 1 1/4"

Add to Project List
Please contact your local Sales Representative for ordering.
ZREV32F

ZREV32F

Pipe connector for EPIV / Energy valve with external thread, DN 32, Rp 1 1/4", G 1 1/2"
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
Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
2-way
V'nom [l/s]
1.67
Flow rate adjustable
25...100% of V'nom
Fluid
Water, water with glycol up to max. 60% vol.
Fluid temperature
-10...120°C [14...248°F]
Fluid temperature note
At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
Close-off pressure
1400 kPa
Differential pressure note
200 kPa for low-noise operation
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal and external thread

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
5 W
Power consumption (holding)
3.9 W
Power Consumption For Wire Sizing
7.5 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
Protection category
IP54

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+370 521 2 7013
Subscribe to newsletter
UAB BELIMO Balticum, Kaukysos street 18, 11342 Vilnius (Lithuania)