3. Седельные клапаны

H732N



Learn more
Back to product category
H732N

H732N

Globe valve, 3-way, DN 32, Flange, PN 16, ps 1600 kPa, Kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for H732N
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZH732

    ZH732

    Blanking flange PN 16 for globe valve DN 32

    Add to Project List
    Please contact your local Sales Representative for ordering.

    Electrical accessory

    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    3-way
    Kvs
    16 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Fluid temperature note
    At a fluid temperature of -10...2°C, a stem heater is needed.
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value