2. Датчики / счетчики
  3. Поверхностные датчики (воды)

22PDP-185



Learn more
Back to product category
22PDP-185

22PDP-185

Liquid differential pressure sensor, 0...5 bar, 0...73 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD
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
  • Product videos
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
A-22WP-A02

A-22WP-A02

Reduction adapter, G 1/4" (internal thread) to G 1/2" (external thread)

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PDP-A02

A-22PDP-A02

Cable extension 7 m [23 ft] for 22PDP-..

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Installation water differential pressure sensor 22WDP vs. 22PDP

Installation example of the water differential pressure sensor 22WDP in direct comparison with the 22PDP.

 

Play now Share via email

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Differential pressure
Output signal
  • 4...20 mA
  • 0...5 V
  • 0...10 V
Measuring range pressure
0...5 bar
Measuring range pressure
0...73 psi
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Output signal active note
0...5/10 V or 4...20 mA output, selectable with switch in unpowerered state
Display type
LCD