3. Приводы клапанов

VLR24A-LP1



Learn more
Back to product category
VLR24A-LP1

VLR24A-LP1

Rotary actuator, 5 Nm, AC/DC 24 V, Cloud, BACnet/IP, Modbus TCP, 2...10 V, 90 s (35...150 s), IP40
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
System integration

Current documents
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
Z-STRJ.1

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
3 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Cable 1 m, 6x 0.5 mm²
Connection Ethernet
RJ45 socket
Torque
5 Nm
Control type
  • BACnet/IP
  • Modbus TCP
  • Cloud
Manual override
With push-button, can be locked
Running time (motor)
90 s / 90°
Running time motor variable
35...150 s
Protection category
IP40