H6100R/RV24A-SZ



Learn more
Back to product category
H6100R/RV24A-SZ

H6100R/RV24A-SZ

Globe valve, 2-way, DN 100, Flange, PN 6, ps 600 kPa, Kvs 145 m³/h, Fluid temperature -10...120°C [14...248°F]
Globe valve actuator, 4500 N, AC/DC 24 V, 0.5...10 V, 150 s, Stroke 50 mm, IP54
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
ZH24-1-B

ZH24-1-B

Stem heater for valves DN 65...250, AC/DC 24 V, 60 W

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
2-way
Kvs
145 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...120°C [14...248°F]
Fluid temperature note
At a fluid temperature of -10...2°C, a stem heater is needed.
Close-off pressure
450 kPa
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
6 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
11 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²