2. Датчики/счетчики
  3. Комнатные блоки

CRA24-B3



Learn more
Back to product category
CRA24-B3

CRA24-B3

Room temperature controller with manual operation, Output 2...10 V: supply air VAV, Output 2...10 V: exhaust air VAV, Output 2/3-Point: heating, AC 24 V, Mode selection and display: COMF / MIN / MAX, rotary button +/-
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
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Measured values
Temperature
Output signal
2...10 V