3. Приводы клапанов

CQ24A-MPL



Learn more
Back to product category
CQ24A-MPL

CQ24A-MPL

Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
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
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZCQ-C

ZCQ-C

End stop clip, for CQ.. actuator
Multipack 5 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZCQ-E

ZCQ-E

Spindle extension CQ

Add to Project List
Please contact your local Sales Representative for ordering.
ZCQ-W

ZCQ-W

Housing cover CQ, Colour: white (RAL 9010)

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators
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
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
0.6 W
Power consumption (holding)
0.4 W
Power Consumption For Wire Sizing
1.1 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
1 Nm
Control type
MP-Bus
Manual override
With actuator (clicked out)
Running time (motor)
75 s / 90°
Protection category
IP40
Ambient Temperature
5...40°C [41...104°F]