3. Приводы клапанов

TRY230



Learn more
Back to product category
TRY230

TRY230

Rotary actuator, 2 Nm, AC 100...240 V, Open/close, 3-point, 35 s, IP40
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
AC 100...240 V
Power consumption (running)
1.5 W
Power Consumption For Wire Sizing
2.5 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
2 Nm
Control type
  • Open/close
  • 3-point
Manual override
With hand crank
Running time (motor)
35 s / 90°
Protection category
IP40
Ambient Temperature
-7...50°C [19...122°F]