3. Приводы клапанов

TRY24-SR



Learn more
Back to product category
TRY24-SR

TRY24-SR

Rotary actuator, 2 Nm, AC/DC 24 V, 2...10 V, 35 s, IP40
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
0.5 W
Power Consumption For Wire Sizing
1 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
2 Nm
Control type
DC 2...10 V
Manual override
With hand crank
Running time (motor)
35 s / 90°
Protection category
IP40
Ambient Temperature
-7...50°C [19...122°F]