3. Независимые от давления регулирующие клапаны

C215QFL-C



Learn more
Back to product category
C215QFL-C

C215QFL-C

PI flow limiter valve (PIFLV), 2-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 1600 kPa, V'nom 290 l/h, Fluid temperature 2...60°C [36...140°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
5/5 Suitable actuators for Requesting actuators for C215QFL-C
Configurable
CQ230A
Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP40
CQ24A
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, Open/close, 3-point, 75 s, IP40
CQ24A-BAC
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 75 s, IP40
CQ24A-MPL
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
CQK24A-MPL
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZR2315

    ZR2315

    Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product videos

    Why choose the Belimo PIFLV?

    Pressure-independent flow limiter valve PIFLV.
    The PIFLV is a pressure-independent flow limiter valve that is specially designed for ON/OFF cooling zone applications.

     

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    V'nom [l/h]
    290
    V'nom [l/s]
    0.08
    Fluid
    Water
    Fluid temperature
    2...60°C [36...140°F]
    Differential pressure
    20...280 kPa
    Close-off pressure
    520 kPa
    Differential pressure note
    50 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread

    Добро пожаловать в Belimo Latvia

    Кажется, ваше местоположение не Латвия. Представленные на этом сайте товары и услуги могут быть недоступны в вашей стране. Вход/регистрация также невозможны. Выберите местный веб-сайт Belimo.
    Contact Us Privacy Policy Изменить настройки конфиденциальности Примечание по безопасностиx General terms and conditions Imprint
    +371 6762 3105
    Подписаться на рассылку новостей
    BELIMO Balticum SIA, Mükusalas iela 72B, 1004 Riga (Latvia)