3. Ball Valves

R6125AO



Learn more
Back to product category
R6125AO

R6125AO

Ball valve, 2-way, DN 125, Flange, PN 16, ps 1600 kPa, Kvs 390 m³/h, Fluid temperature -5...100°C [23...212°F]

List price
USD 2,140.38
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
Suitable actuators for Requesting actuators for R6125AO
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
    390 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -5...100°C [23...212°F]
    Differential pressure
    ∆pmax 350 kPa
    Close-off pressure
    700 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A (EN 12266-1)
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
    Contact Us Privacy Policy Terms & Conditions Change privacy settings Imprint
    +603 3396 2988
    BELIMO Automation Malaysia Sdn Bhd