3. Characterised Control Valves

R3040-40-S4



Learn more
Back to product category
R3040-40-S4

R3040-40-S4

Characterised control valve, 3-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps, Kvs 40 m³/h, Fluid temperature -10...120°C [14...248°F]

List price
USD 597.26
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
Suitable actuators for Requesting actuators for R3040-40-S4
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
    3-way
    Kvs
    40 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...248°F]
    Fluid temperature note
    • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Close-off pressure
    1400 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value
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
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    List price: USD 213.71
    Your price: ...
    Add to Project List
    ZR2340

    ZR2340

    Pipe connector for ball valve with internal thread, DN 40, Rp 1 1/2", R 1 1/2"

    List price: USD 58.44
    Your price: ...
    Add to Project List

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    List price: USD 105.73
    Your price: ...
    Add to Project List

    Welcome to Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Terms & Conditions Change privacy settings Imprint
    +603 3396 2988
    BELIMO Automation Malaysia Sdn Bhd