3. Globe Valves

EXT-TI-SBV6080



Learn more
Back to product category
EXT-TI-SBV6080

EXT-TI-SBV6080

Globe valve (GV), 2-way, Flange, Kvs 145 m³/h

List price
USD 790.66
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
Suitable actuators for Requesting actuators for EXT-TI-SBV6080
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
    145 m³/h
    Fluid
    Chilled and hot water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...150°C [14...302°F]
    Close-off pressure
    1600 kPa
    Leakage rate {Tools}
    Max. 0.02% of Kvs value (DIN EN 1349 and DIN EN 60534-4)
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
    Contact Us Privacy Policy Terms & Conditions Change privacy settings Imprint
    +603 3396 2988
    BELIMO Automation Malaysia Sdn Bhd