3. Globe Valves

H6125SP-T



Learn more
Back to product category
H6125SP-T

H6125SP-T

2-way globe valve, 2-way, DN 125, Flange, Rp 5", PN 16, ps 1600 kPa, Kvs 250 m³/h, Fluid temperature 0...150°C [32...302°F]

List price
USD 3,234.20
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
Suitable actuators for Requesting actuators for H6125SP-T
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
    250 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    0...150°C [32...302°F]
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.02% of the Kvs value
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
    Contact Us Privacy Policy Terms & Conditions Change privacy settings Imprint
    +603 3396 2988
    BELIMO Automation Malaysia Sdn Bhd