Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 5 VA
- Connection Supply Control
- Cable 1 m, 2x 0.34 mm²
- Control type
- Open/close
- Protection category
- IP40
Globe valve actuator NC, 150 N, AC 100...240 V, Open/close, 75 s, Stroke 6.5 mm, IP40
Design data: Design data