3. Zone Valves

Z320S-230



Learn more
Back to product category
Z320S-230

Z320S-230

Fan Coil Unit (FCU), 3/4", 3-way, Internal thread, Kvs 2.6 m³/h

List price
USD 143.27
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
Valve specifications

Pattern
3-way
Kvs
2.6 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
0...93°C [32...199°F]
Fluid temperature note
(non-freezing)
Close-off pressure
344 kPa
Pipe connection
Internal thread

Actuator specifications

Voltage AC/DC
AC 230 V
Power consumption (running)
6.5 W
Power Consumption For Wire Sizing
7 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Control type
Open/close
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
Contact Us Privacy Policy Terms & Conditions Change privacy settings Imprint
+603 3396 2988
BELIMO Automation Malaysia Sdn Bhd