The exception is : javax.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/my/en_GB/~mgnlArea=cookies~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/my/en_GB/~mgnlArea=cookies~

  1. Home
  2. Control Valves
  3. Globe Valves

EXT-TI-SBV2025



Learn more
Back to product category
EXT-TI-SBV2025

EXT-TI-SBV2025

Globe valve (GV), 2-way, Internal thread, Kvs 11 m³/h

List price
USD 211.68
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
  • Actuator selection
  • Details
  • Downloads
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for EXT-TI-SBV2025
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?

    Details

    Specifications

    Pattern
    2-way
    Kvs
    11 m³/h
    Fluid
    Chilled and hot water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...120°C [14...250°F]
    Close-off pressure
    1600 kPa
    Leakage rate {Tools}
    Max. 0.02% of Kvs value (DIN EN 1349 and DIN EN 60534-4)
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
    Contact Us Privacy Policy Terms & Conditions Change privacy settings Imprint
    +603 3396 2988
    BELIMO Automation Malaysia Sdn Bhd