The exception is : javax.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/my/en_GB/~mgnlArea=cookies~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/my/en_GB/~mgnlArea=cookies~

  1. Home
  2. Control Valves
  3. Ball Valves

R6100AO



Learn more
Back to product category
R6100AO

R6100AO

Ball valve, 2-way, DN 100, Flange, PN 16, ps 1600 kPa, Kvs 230 m³/h, Fluid temperature -5...100°C [23...212°F]

List price
USD 1,206.91
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
  • Actuator selection
  • Details
  • Downloads
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for R6100AO
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?

    Details

    Specifications

    Pattern
    2-way
    Kvs
    230 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -5...100°C [23...212°F]
    Differential pressure
    ∆pmax 350 kPa
    Close-off pressure
    700 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A (EN 12266-1)
    Pipe connection
    Flange
    Downloads

    Documentation

    • Download
    • Download

    CAD / BIM

    CAD data 3D
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
    Contact Us Privacy Policy Terms & Conditions Change privacy settings Imprint
    +603 3396 2988
    BELIMO Automation Malaysia Sdn Bhd