SGE24
Positioner for built-in mounting
- List price
- EUR 164,00
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
- AC/DC 24 V
- Power consumption (running)
- 0.3 W
- Power Consumption For Wire Sizing
- 1 VA
- Connection Supply Control
- Terminals 4 mm²
- Protection category
- IP20
- Ambient Temperature
- -20...50°C [-4...122°F]