Türkçe
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
  • TR EN
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
  3. Smoke Control Damper Actuators

BE230



Learn more
Back to product category
BE230

BE230

Smoke control damper actuator, 40 Nm, AC 230 V, Open/close, 60 s, 2x SPDT, Form fit 14x14 mm, IP54, Cable

Only available through manufacturers of smoke control dampers
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
  • Product videos
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
ZK1-B

ZK1-B

Hand crank, 40 mm, for BLF, BF, BLE, BE

List price: EUR 6,10
Your price: ...
Add to Project List
ZK1-B.1

ZK1-B.1

Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: EUR 137,00
Your price: ...
Add to Project List
ZK2-B

ZK2-B

Hand crank, 70 mm, for BLF, BF, BLE, BE

List price: EUR 6,60
Your price: ...
Add to Project List
ZK2-B.1

ZK2-B.1

Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: EUR 157,00
Your price: ...
Add to Project List
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: EUR 210,00
Your price: ...
Add to Project List
Product videos

Smoke development with and without mechanical smoke control

Mechanical smoke extraction systems with motorised smoke control dampers ensure that escape and rescue routes are kept free of smoke as long as possible.

Smoke spreading is effectively prevented to neighbouring zones and incoming fresh air delays flashover.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 230 V
Power consumption (running)
8 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
15 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 3x 0.75 mm², halogen-free
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm², halogen-free
Torque
40 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Manual override
With hand crank
Angle of rotation
100°
Running time (motor)
<60 s / 90°
Mechanical interface
Form fit 14x14 mm, continuous hollow shaft
Protection category
IP54
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+90 216 266 3200
BELIMO Turkey Otomasyon A.Ş., Serifali Mh. Hendem Cad. No: 38 Kesir Plaza Kat: 4, 34775 Ümraniye / İstanbul (Türkiye)