R-22PEM-0UE
Sensor module MID thermal energy meter DN 25
- List price
- EUR 654,00
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
- AC/DC 24 V
- Electrical connection
- Cable
- Measured values
- Flow
- Flow qp
- 3.5
- Output Voltage [Range]
- THE FAMILY ATTIBUTE IS NOT SET TO THE CLASS OF THE PRODUCT!!!
- Fluid
- Water
- Valve size
- 25 mm
- Valve size
- 1 inch