• RetroFIT+ Partners
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
    Türkçe
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
  • TR EN
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
    • RetroFIT+ Partners
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
  3. Valve Actuators

TRF230



Learn more
Back to product category
TRF230

TRF230

Rotary actuator fail-safe NC, 2.5 Nm, AC 100...240 V, Open/close, 75 s, IP42

List price
EUR 261,00
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
CAD data 2D

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

CAD data 3D
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
AC 100...240 V
Power consumption (running)
2.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Torque
2.5 Nm
Control type
Open/close
Direction of rotation (fail-safe)
Deenergised NC, valve closed (A–AB = 0%)
Running time (motor)
75 s / 90°
Running time (fail-safe)
<75 s
Protection category
IP42
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+90 532 438 32 24
BELIMO Türkiye Otomasyon A.Ş., Serifali Mh. Hendem Cad. No: 38 Kesir Plaza Kat: 4, 34775 Ümraniye / İstanbul (Türkiye)