Home

Items in your download folder

Download folder is empty
item(s) in download folder

!

View download folder
To the download center

Items in your cart

Cart is empty.
item(s) in cart

Solution

Quantity:
Total:
View Cart / Project List
Open a different project list
Export as .xlsx Export as .csv Import from .csv
Discontinued Products
  • Welcome, {0} - My account

    My account


    • Logout
    Login/Register
  • Products

    Damper Actuators

    • Actuator Sizing and Selection
    • Non Fail-Safe Actuators
    • Fail-Safe Actuators
    • Actuators for Harsh Environmental Conditions
    • Fast Running Actuators
    • Linear Actuators
    • Fire Damper Actuators
    • Smoke Control Damper Actuators
    • Variable Air Volume

    Control Valves

    • Valve Sizing and Selection
    • Belimo Energy Valve™
    • Pressure Independent Control Valves
    • Zone Valves
    • Characterised Control Valves
    • Ball Valves
    • Butterfly Valves
    • Globe Valves
    • Potable Water Valves
    • Refrigeration Valves
    • Valve Actuators

    Sensors / Meters

    • Sensors/Meters Selection
    • Duct Sensors (Air)
    • Pipe Sensors (Water)
    • Outdoor Sensors (Air)
    • Room Units
    • Thermal Energy Meters (TEM)
    • Belimo Energy Valve™ with TEM

    Systems

    • Belimo Energy Valve™
    • Room Solutions
    • Bus & System Integration
    • Fire & Smoke
    • Energy Manifold
    • Belimo ZoneEase™ VAV

    RetroFIT+

    • RetroFIT+ Product Replacement Tool
    • Building owners
    • HVAC professionals
    • Resources
    • Success stories

    Applications

    • Data Centre Cooling Applications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
    • Fire & Smoke Applications
  • Support

    Services

    • Actuator Sizing and Selection
    • Valve Sizing and Selection
    • Sensors/Meters Selection
    • RetroFIT+ Product Replacement Tool
    • Customer-specific products
    • Download Center
    • Service Tools / Apps
    • Software / Plug-ins / CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue
    • Digital Product Compliance
    • General Terms and Conditions
    • Belimo Cloud: Login / Register
    • Thermal energy meter activation
    • Videos

    Belimo Education

    • Belimo Experience Center (Hinwil, Switzerland)
    • Belimo Experience Center (Großröhrsdorf, Germany)
    • Company Tour (Hinwil, Switzerland)
    • Webinars
    • Training

    Applications

    • Data Centre Cooling Applications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
    • Fire & Smoke Applications
  • About Us

    Belimo

    • Profile
    • Our Values
    • Sustainability
    • History
    • Awards & Recognitions
    • Suppliers
    • Affiliated Organisations
    • Quality @ Belimo
    • Product Security

    Jobs & Careers

    • Life at Belimo
    • Jobs
    • Locations
    • Apprentices
    • Students
    • Hiring Philosophy

    Investor Relations

    • Equity Story
    • Results and Publications
    • Investor News
    • Belimo Share
    • Corporate Governance
    • Annual General Meeting
    • Financial Calendar
    • Contact
    • Subscribe for News

    Media

    • News
    • Highlights
    • Success Stories
    • Videos
    • Pictures and Logos
    • Exhibitions & Events
    • Contacts
  • Contact Us
  • United Arab Emirates (FZE)

    Americas

    • Brazil
    • Canada
    • Caribbean, Latin America, and United States

    Europe, Middle East & Africa

    • Albania
    • Austria
    • Belgium
    • Bosnia & Herzegovina
    • Bulgaria
    • Croatia
    • Czech Republic
    • Denmark
    • Egypt
    • Estonia
    • Finland
    • France
    • Georgia
    • Germany
    • Greece
    • Hungary
    • Ireland
    • Israel
    • Italy
    • Kazakhstan
    • Latvia
    • Lithuania
    • Netherlands
    • North Macedonia
    • Norway
    • Poland
    • Romania
    • Saudi Arabia
    • Serbia & Montenegro
    • Slovakia
    • Slovenia
    • South Africa
    • Spain
    • Sweden
    • Switzerland
    • Türkiye
    • Ukraine
    • United Arab Emirates (FZE)
    • United Kingdom

    Asia Pacific

    • Australia
    • Cambodia
    • China
    • Hong Kong SAR, China
    • India
    • Indonesia
    • Japan
    • Korea
    • Macau SAR, China
    • Malaysia
    • Myanmar
    • New Zealand
    • Philippines
    • Singapore
    • Taiwan, China
    • Thailand
    • Vietnam
    English
  • United Arab Emirates (FZE)

    Americas

    • Brazil
    • Canada
    • Caribbean, Latin America, and United States

    Europe, Middle East & Africa

    • Albania
    • Austria
    • Belgium
    • Bosnia & Herzegovina
    • Bulgaria
    • Croatia
    • Czech Republic
    • Denmark
    • Egypt
    • Estonia
    • Finland
    • France
    • Georgia
    • Germany
    • Greece
    • Hungary
    • Ireland
    • Israel
    • Italy
    • Kazakhstan
    • Latvia
    • Lithuania
    • Netherlands
    • North Macedonia
    • Norway
    • Poland
    • Romania
    • Saudi Arabia
    • Serbia & Montenegro
    • Slovakia
    • Slovenia
    • South Africa
    • Spain
    • Sweden
    • Switzerland
    • Türkiye
    • Ukraine
    • United Arab Emirates (FZE)
    • United Kingdom

    Asia Pacific

    • Australia
    • Cambodia
    • China
    • Hong Kong SAR, China
    • India
    • Indonesia
    • Japan
    • Korea
    • Macau SAR, China
    • Malaysia
    • Myanmar
    • New Zealand
    • Philippines
    • Singapore
    • Taiwan, China
    • Thailand
    • Vietnam
  • Welcome, {0} - My account

    My account


    • Logout
    Login/Register
Home
  • Products

    Damper Actuators

    • Actuator Sizing and Selection
    • Non Fail-Safe Actuators
    • Fail-Safe Actuators
    • Actuators for Harsh Environmental Conditions
    • Fast Running Actuators
    • Linear Actuators
    • Fire Damper Actuators
    • Smoke Control Damper Actuators
    • Variable Air Volume

    Control Valves

    • Valve Sizing and Selection
    • Belimo Energy Valve™
    • Pressure Independent Control Valves
    • Zone Valves
    • Characterised Control Valves
    • Ball Valves
    • Butterfly Valves
    • Globe Valves
    • Potable Water Valves
    • Refrigeration Valves
    • Valve Actuators

    Sensors / Meters

    • Sensors/Meters Selection
    • Duct Sensors (Air)
    • Pipe Sensors (Water)
    • Outdoor Sensors (Air)
    • Room Units
    • Thermal Energy Meters (TEM)
    • Belimo Energy Valve™ with TEM

    Systems

    • Belimo Energy Valve™
    • Room Solutions
    • Bus & System Integration
    • Fire & Smoke
    • Energy Manifold
    • Belimo ZoneEase™ VAV

    RetroFIT+

    • RetroFIT+ Product Replacement Tool
    • Building owners
    • HVAC professionals
    • Resources
    • Success stories

    Applications

    • Data Centre Cooling Applications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
    • Fire & Smoke Applications
  • Support

    Services

    • Actuator Sizing and Selection
    • Valve Sizing and Selection
    • Sensors/Meters Selection
    • RetroFIT+ Product Replacement Tool
    • Customer-specific products
    • Download Center
    • Service Tools / Apps
    • Software / Plug-ins / CAD
    • File Archive (Bus & System Integration)
    • Product and Price Catalogue
    • Digital Product Compliance
    • General Terms and Conditions
    • Belimo Cloud: Login / Register
    • Thermal energy meter activation
    • Videos

    Belimo Education

    • Belimo Experience Center (Hinwil, Switzerland)
    • Belimo Experience Center (Großröhrsdorf, Germany)
    • Company Tour (Hinwil, Switzerland)
    • Webinars
    • Training

    Applications

    • Data Centre Cooling Applications
    • Air Handling Units (AHUs)
    • Room and Zone Applications
    • Fire & Smoke Applications
  • About Us

    Belimo

    • Profile
    • Our Values
    • Sustainability
    • History
    • Awards & Recognitions
    • Suppliers
    • Affiliated Organisations
    • Quality @ Belimo
    • Product Security

    Jobs & Careers

    • Life at Belimo
    • Jobs
    • Locations
    • Apprentices
    • Students
    • Hiring Philosophy

    Investor Relations

    • Equity Story
    • Results and Publications
    • Investor News
    • Belimo Share
    • Corporate Governance
    • Annual General Meeting
    • Financial Calendar
    • Contact
    • Subscribe for News

    Media

    • News
    • Highlights
    • Success Stories
    • Videos
    • Pictures and Logos
    • Exhibitions & Events
    • Contacts
  • Contact Us
  • Discontinued Products
  • Items in your download folder

    Download folder is empty
    item(s) in download folder

    !

    View download folder
    To the download center
  • Items in your cart

    Cart is empty.
    item(s) in cart

    Solution

    Quantity:
    Total:
    View Cart / Project List
    Open a different project list
    Export as .xlsx Export as .csv Import from .csv
  1. Home

New digital generation – the future of HVAC is here.

Groundbreaking new products, built for your reality.

As HVAC devices and systems become increasingly connected, managing them can grow more demanding. At the same time, a shortage of skilled professionals is driving change across the industry and accelerating the need for user-friendly technologies.

To meet these challenges head-on, Belimo has developed a new generation of field devices that help you stay ahead. By combining an intuitive design with intelligent features, they make energy-efficient building management more accessible than ever – no matter the complexity you’re facing.

Ready to future-proof your HVAC and building management system? 

Watch the video to see how these innovations make your HVAC system smarter, easier to operate, and ready for what’s next.

This is your moment – and these are the new products to make it happen:

  • Non fail-safe GM damper actuator, 40 Nm / 360 inch pound
  • Motorised butterfly valve with GR actuator
  • Differential air pressure sensors 
  • QR actuator (450 Nm / 4000 inch pound) & YR actuator (700 Nm / 6200 inch pound) for butterfly valves 

Standout features of our new products

Our new field devices mark a significant step forward. Developed with a clear focus on easy installation, configuration, and maintenance, they also offer flexible connectivity and enhanced energy efficiency. These advancements are driven by the following shared features:

Belimo Assistant 2 app 

The award-winning app is your all-in-one tool for managing Belimo products across their entire lifecycle – from installation and commissioning to troubleshooting, maintenance, and replacement.

  • Minimises training effort and helps prevent errors
  • Works via NFC, even when devices are powered off
  • Seamlessly connects Belimo devices to the digital ecosystem for smarter building management

 

Belimo M600 Microchip

Integrated into our devices to enable advanced operations:

  • Enhanced motor control (INFORM-Drive by Prof. Schrödl), ensuring low-noise operation and efficient energy management
  • Live trending
  • Position feedback for every actuator, even when the gear train is disengaged

 

LED Indicators

Built into the actuators and sensors, giving you instant visual feedback on device status. This feature makes the status of your system immediately visible, with no guesswork required.

  • Off, meaning no power
  • On, meaning powered and operational
  • Flashing, meaning check the app for details

 

Electrical Interfaces

For the first time, cables and terminals can be detached from the device for more convenient handling. 

  • Toolless lever system simplifies wiring
  • Designed for maximum convenience during installation and maintenance

New product highlights

Non fail-safe GM damper actuator, 40 Nm / 360 inch pound (now available)

  • Energy efficient: The actuator uses just 2 W in operation and 0.2 W in standby, which is 75% less energy than previous models.
  • Super flexible: Belimo Assistant 2 app allows you to quickly and easily adjust control signals, running times, and auxiliary switches.

  • Access to more advanced operations: Live trending.
  • Backward compatible: Seamlessly fits into existing systems.
  • Learn more

Motorised butterfly valve with GR actuator (Q1/2027)

  • Energy-saving design: 70% less standby energy use than previous models.

  • Tailored to your needs: Easily adjust control signals and customise running times.

  • Clear feedback: Butterfly valves optionally come with user-friendly integrated auxiliary switches, providing feedback on whether the valve is fully open or closed. Can be set to activate at specific positions. 
  • Compatible: Works with existing DN 25…80 or 1...3” butterfly valves.
  • Learn more about butterfly valves

Differential air pressure sensors (Q1/2027)

  • Expanded range: Now includes a 500 Pa model alongside existing +/- 150, 2500, and 7000 Pa versions.

  • High precision: Deliver accurate readings even at low pressures.

  • Easy monitoring and maintenance: User-friendly design and app connectivity simplify monitoring and reduce operating costs.

  • Options: Auto-zero functionality, TFT display, analogue or bus outputs, dual-sensor version.

  • Learn more

QR actuator (450 Nm / 4000 inch pound) & YR actuator (700 Nm / 6200 inch pound) for butterfly valves (Q1/2027)

  • Exceptional efficiency: Up to 80% lower energy consumption compared to typical 300 W market alternatives.
  • Reliable precision: Powerful microchip ensures accurate and consistent valve operation.
  • Extended durability: Internal smart heater prevents condensation, helping prolong product life.
  • Learn more about butterfly valves
Subscribe to our newsletter

Building tomorrow: Trends transforming the HVAC industry

Global megatrends are changing buildings and the HVAC industry. These trends include climate change, a shortage of skilled workers, AI, and connectivity.

Learn how these forces will affect building automation. 

  • Explore the key trends shaping HVAC by 2050.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
+971 4 299 80 50
Subscribe to newsletter
BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)