3. Ball Valves

R440



Learn more
Back to product category
R440

R440

Open/close ball valve, 2-way, DN 40, External thread, G 2 1/4", PN 25, ps 1600 kPa, Kvs 32 m³/h, Fluid temperature -10...100°C [14...212°F]

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

List price
1,307.00 AED
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
Suitable actuators for Requesting actuators for R440
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
    EXT-OC-ZR440

    EXT-OC-ZR440

    Insulation shell for valve R4.., DN 40
    only for non-condensing applications

    List price: 202.00 AED
    Your price: ...
    Add to Project List
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    List price: 787.00 AED
    Your price: ...
    Add to Project List
    ZR4540

    ZR4540

    Pipe connector for ball valve with external thread, DN 40, Rp 1 1/2", G 2 1/4"

    List price: 187.00 AED
    Your price: ...
    Add to Project List

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    List price: 619.00 AED
    Your price: ...
    Add to Project List
    Details

    Specifications

    Pattern
    2-way
    Kvs
    32 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...100°C [14...212°F]
    Fluid temperature note
    • At a fluid temperature of -10...2°C, a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Differential pressure
    ∆pmax 400 kPa
    Close-off pressure
    1400 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    External thread