• General Terms and Conditions
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
    • General Terms and Conditions
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
  3. Butterfly Valves

D6125WL



Learn more
Back to product category
D6125WL

D6125WL

Butterfly valve, 2-way, DN 125, Lug types PN 16, ps 1600 kPa, Kvs 310 m³/h, Kvmax 990 m³/h, Fluid temperature -20...120°C [-4...248°F]

List price
2,584.00 AED
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
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for D6125WL
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZD6N-H150

    ZD6N-H150

    Lever for butterfly valves DN 125...150

    List price: 295.00 AED
    Your price: ...
    Add to Project List
    ZD6N-S150

    ZD6N-S150

    Worm gear for butterfly valves DN 125...300

    List price: 727.00 AED
    Your price: ...
    Add to Project List
    Product videos

    Butterfly valves for control applications

    Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

    Play now Share via email

    Product Launch – New Generation Butterfly Control Valve

    Learn more about our new control butterfly valves at the product launch event

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    Kvs
    310 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -20...120°C [-4...248°F]
    Differential pressure
    ∆pmax 300 kPa
    Flow characteristic {Tools}
    0...100%: S-form / linear; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A
    Pipe connection
    Flange

    Welcome to Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Safety Notes General Terms and Conditions Change privacy settings Imprint
    +971 4 299 80 50
    Subscribe to newsletter
    BELIMO Automation FZE, P.O Box 293644, Dubai (United Arab Emirates)