2. Ventily
  3. Zdvihové ventily

H7150S



Learn more
Back to product category
H7150S

H7150S

Hubventil, 3-Weg, DN 150, Flansch, PN 16, ps 1600 kPa, Kvs 320 m³/h, Mediumstemperatur 5...150°C [41...302°F]

List price
6.293,00 €
Add to Project List
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Bookmark this page
Share
  • Actuator selection
  • Downloads
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for H7150S
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?

    Downloads

    Dokumentation

    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • Download
    • View now

    Ausschreibungstexte

    • View now
    • Download
    • Download
    • Download
    • View now

    CAD / BIM

    BIM / Revit

    • View now
    • Download
    • Download

    Daten für Planer

    • View now
    • View now
    • Download
    • Download

    CAD-Download / 3D-Viewer

    • View now

    MagiCAD Cloud

    • View now

    Hydronic Schemes

    • Download

    Success Stories

    • Download
    • Download
    • Download
    0 item(s) selected
    Download selected Share selected via email Add selected to download folder Go to download folder
    Details

    Specifications

    Pattern
    3-way
    kvs
    320 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    5...150°C [41...302°F]
    Flow temperature note
    • 120°C up to 1600 kPa
    • 150°C up to 1400 kPa
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value
    Pipe connection
    Flange