• Belimo Experience Center (Grimbergen, België)
    • Belimo Experience Center (Hinwil, Switzerland)
    • Belimo Experience Center (Großröhrsdorf, Germany)
    • Company tour (Hinwil, Switzerland)
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
    Nederlands

    Français
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
  • NL FR DE EN
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
    • Belimo Experience Center (Grimbergen, België)
    • Belimo Experience Center (Hinwil, Switzerland)
    • Belimo Experience Center (Großröhrsdorf, Germany)
    • Company tour (Hinwil, Switzerland)
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
  3. Actuators for Harsh Environmental Conditions

NF24G-SR-L



Learn more
Back to product category
NF24G-SR-L

NF24G-SR-L

Rotary actuator fail-safe, 10 Nm, AC/DC 24 V, 2...10 V, 150 s, IP66/67

List price
€ 791,00
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
Z-KB-PG11

Z-KB-PG11

Cable gland for cable diameter ø4...10 mm

List price: € 11,20
Your price: ...
Add to Project List

Electrical accessory

CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: € 136,00
Your price: ...
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List price: € 164,00
Your price: ...
Add to Project List
SGE24

SGE24

Positioner for built-in mounting

List price: € 164,00
Your price: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List price: € 117,00
Your price: ...
Add to Project List
HH24-FG

HH24-FG

Heater, with mechanical humidistat

Please contact your local Belimo representative for ordering.
HT24-FG

HT24-FG

Heater, with adjustable thermostat

Please contact your local Belimo representative for ordering.
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: € 319,00
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
2.5 W
Power Consumption For Wire Sizing
5.5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm², halogen-free
Torque
10 Nm
Control type
DC 2...10 V
Direction Of Motion Motor
selectable with switch L/R
Direction of rotation (fail-safe)
L (ccw)
Manual override
By means of hand crank and locking switch
Angle of rotation
95°
Running time (motor)
150 s / 90°
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 12...26.7 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+32 2 210 56 86
Subscribe to newsletter
BELIMO Belgium bv, Cokeriestraat 3A, 1850 Grimbergen (Belgium)