• Belimo Experience Center (Grimbergen, België)
    • Belimo Experience Center (Hinwil, Switzerland)
    • Belimo Experience Center (Großröhrsdorf, Germany)
    • Company tour (Hinwil, Switzerland)
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
    Nederlands

    Français
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
  • NL FR DE EN
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
    • Belimo Experience Center (Grimbergen, België)
    • Belimo Experience Center (Hinwil, Switzerland)
    • Belimo Experience Center (Großröhrsdorf, Germany)
    • Company tour (Hinwil, Switzerland)
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
  3. Variable Air Volume

NMV-D3-KNX



Learn more
Back to product category
NMV-D3-KNX

NMV-D3-KNX

VAV-Compact unit – with VAV controller, dynamic Δp sensor and damper actuator, 10 Nm, KNX (S-Mode)
Field of application: VAV units in comfort applications
Application: VAV/CAV, position control

Only available through manufacturers of VAV boxes
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
System integration

Current documents

  • Download

Archive

  • Download

Software / Apps
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
Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: € 101,00
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: € 33,80
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Torque
10 Nm
Control type
KNX (S-Mode)
Manual override
With push-button, can be locked
Angle of rotation
95°
Mechanical interface
Universal shaft clamp 8...26.7 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
0...50°C [32...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+32 2 210 56 86
Subscribe to newsletter
BELIMO Belgium bv, Cokeriestraat 3A, 1850 Grimbergen (Belgium)