• Belimo Experience Center (Grimbergen, België)
    • Belimo Experience Center (Hinwil, Switzerland)
    • Belimo Experience Center (Großröhrsdorf, Germany)
    • Company tour (Hinwil, Switzerland)
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
    Nederlands

    Français
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
  • NL FR DE EN
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
    • Belimo Experience Center (Grimbergen, België)
    • Belimo Experience Center (Hinwil, Switzerland)
    • Belimo Experience Center (Großröhrsdorf, Germany)
    • Company tour (Hinwil, Switzerland)
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
  3. Variable Air Volume

VRU-M1R-BAC



Learn more
Back to product category
VRU-M1R-BAC

VRU-M1R-BAC

VAV-Universal, modular control solution with integrated Δp sensor for contaminated media. Can be combined with damper actuator optimally suited to the room pressure application. Field of application: technical building equipment, HVAC systems

Available actuators see "Electrical accessories"

Only available through manufacturers of VAV boxes
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
CAD data 3D

  • Download

System integration

Current documents

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download

Software / Apps
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
LF24-VST

LF24-VST

Rotary actuator fail-safe for VRU, 4 Nm, AC/DC 24 V, 120 s, IP54

Only available through manufacturers of VAV boxes
LM24A-VST

LM24A-VST

Rotary actuator for VRU, 5 Nm, AC/DC 24 V, 120 s, IP54

Only available through manufacturers of VAV boxes
LMQ24A-VST

LMQ24A-VST

Rotary actuator for VRU, 4 Nm, AC/DC 24 V, 2.5 s, IP54

Only available through manufacturers of VAV boxes
NF24A-VST

NF24A-VST

Rotary actuator fail-safe for VRU, 10 Nm, AC/DC 24 V, 120 s, IP54

Only available through manufacturers of VAV boxes
NKQ24A-VST

NKQ24A-VST

Rotary actuator fail-safe for VRU, 6 Nm, AC/DC 24 V, 4 s, IP54

Only available through manufacturers of VAV boxes
NM24A-VST

NM24A-VST

Rotary actuator for VRU, 10 Nm, AC/DC 24 V, 120 s, IP54

Only available through manufacturers of VAV boxes
NMQ24A-VST

NMQ24A-VST

Rotary actuator for VRU, 8 Nm, AC/DC 24 V, 4 s, IP54

Only available through manufacturers of VAV boxes
SF24A-VST

SF24A-VST

Rotary actuator fail-safe for VRU, 20 Nm, AC/DC 24 V, 120 s, IP54

Only available through manufacturers of VAV boxes
SM24A-VST

SM24A-VST

Rotary actuator for VRU, 20 Nm, AC/DC 24 V, 120 s, IP54

Only available through manufacturers of VAV boxes
SMQ24A-VST

SMQ24A-VST

Rotary actuator for VRU, 16 Nm, AC/DC 24 V, 7 s, IP54

Only available through manufacturers of VAV boxes
ZG-VRU01

ZG-VRU01

Dummy plug for VST connector plug, for applications without actuator
Multipack 25 pcs.

List price: € 82,50
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List price: € 438,00
Your price: ...
Add to Project List
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
1.5 W
Power Consumption For Wire Sizing
2 VA
Connection Supply Control
Terminals 2.5 mm²
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)
Protection category
IP42
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
0...50°C [32...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+32 2 210 56 86
Subscribe to newsletter
BELIMO Belgium bv, Cokeriestraat 3A, 1850 Grimbergen (Belgium)