• Belimo Experience Center (Grimbergen, België)
    • Belimo Experience Center (Hinwil, Switzerland)
    • Belimo Experience Center (Großröhrsdorf, Germany)
    • Company tour (Hinwil, Switzerland)
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
    Nederlands

    Français
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
  • NL FR DE EN
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
    • Belimo Experience Center (Grimbergen, België)
    • Belimo Experience Center (Hinwil, Switzerland)
    • Belimo Experience Center (Großröhrsdorf, Germany)
    • Company tour (Hinwil, Switzerland)
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
  3. Valve Actuators

EVC24A-SR



Learn more
Back to product category
EVC24A-SR

EVC24A-SR

Globe valve actuator, 2500 N, AC/DC 24 V, 2...10 V, 35 s, Stroke 40 mm, IP54

List price
€ 1,092,00
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
S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: € 152,00
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
11 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
18 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Force
2500 N
Control type
DC 2...10 V
Manual override
With push-button, can be locked
Stroke
40 mm
Running time (motor)
35 s / 40 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
0...50°C [32...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+32 2 210 56 86
Subscribe to newsletter
BELIMO Belgium bv, Cokeriestraat 3A, 1850 Grimbergen (Belgium)