Belimo Energy Valve™
in HVAC Applications

  1. Avaleht
  2. Belimo Energy Valve™ ja soojusenergia arvesti

This is a selection of common HVAC applications in which the Belimo Energy Valve™ comes into use. After a short description of each application, common reasons for poor efficiency or performance are identified. There is an explanation of how the EV addresses these problems, and which control modes and settings are recommended to achieve optimal performance.

 

Air Handling Unit (AHU)

District Heating or Cooling / Plate Heat Exchanger

Fan Coil Unit (FCU)

Chilled Beam

Two Pipe Change Over

Branch Flow and Delta T Control

Computer Room Air Conditioning

Central Heating Plant

Chiller/Heat Pump Monitoring