2. Damper Actuators

Non Fail-Safe Damper Actuators

Versatile in Performance and Function

Belimo non fail-safe damper actuators are designed for use in a wide variety of HVAC damper applications. With our comprehensive torque range from 18 in-lbs to 1400 in-lbs and the ability to direct mount on standard damper shafts or jackshafts, these solutions are ideal for controlling dampers found in built-up or packaged air handlers, VAV terminal units, fan coil units, and unit ventilators used in hospitals, schools/universities, and data centers.

  • belimo_damper-actuators_brochure_en-us.pdf (pdf - 7,85 MB)

Increased Efficiency

Reliability

Low Power Consumption

Installation Efficiency

Accuracy and Controllability

The Belimo non fail-safe return damper actuators use brushless DC motor technology, which is controlled by an Application Specific Integrated Circuit (ASIC) guaranteeing minimum torque over the entire operating range with no loss in performance due to temperature, supply voltage or speed.

Product Range

PM Series

1400 in-lbs [160 Nm]

  • Shop Now

GM Series

360 in-lbs [40 Nm], 90 sq. ft.

  • Shop Now

AM Series

180 in-lbs [20 Nm], 45 sq. ft.

  • Shop Now

NM Series

90 in-lbs [10 Nm], 22 sq. ft.

  • Shop Now

LM Series

45 in-lbs [5 Nm], 11 sq. ft.

  • Shop Now

CM Series

18 in-lbs [2 Nm], 4.5 sq. ft.

  • Shop Now
  • User Benefits
  • Resources
User Benefits

Consulting Engineers

Your analytical skillset makes you an invaluable asset to your organization and though your job is to design systems and operating sequences that meet energy codes to make facilities run more efficiently. You constantly find yourself collecting information and analyzing data when it could be spent looking for new and innovative ways to save energy and improve building performance. Belimo non fail-safe damper actuators offer:

  • Brushless DC motor with overload protection ensures longevity and trouble-free service
  • Standard wiring and termination nomenclature is an industry standard understood by installation contractors everywhere
  • Higher efficiency with lower power consumption avoids carbon emissions over the life of the building
  • Customer focused organization with support documentation requirements for plans and specifications

Contractors & Distributors

You need to run a lean and mean operation—however, finding new and effective ways to provide unique solutions to client problems are key to achieving the ultimate goal of increasing profits and growing your business. You feel like far too much of your time is spent diagnosing technical issues and troubleshooting problems for others when it should be spent getting the job done and moving on to the next one. Non fail-safe damper actuators provide:

  • Universal clamp fits different shaft sizes helps reduce inventory
  • Clear, vibrant orange indicator to quickly check damper position
  • Accessible manual override button to help you pre-tension damper blades quickly
  • Direction of rotation switch allows the actuator travel to match the control signal output
  • Simple, direct coupling reduces labor costs
  • Mechanical end stops to adjust the angle of rotation for added installation flexibility

Building Owners

Building expansion and tenant improvements are a constant challenge to your facility department and the value of your property. You are having difficulty keeping clients comfortable, identifying ways to optimize your HVAC system, and preserving capital budgets. Non fail-safe actuators offer:

  • Showcase your building by utilizing energy efficient products
  • Electronically protected against overload increases actuator longevity
  • Reduce power consumption providing less energy consumption
  • Accurate and quiet operation with brushless DC motor
  • Reliable system performance and occupant comfort from precise actuator positioning

Facility Managers

Higher energy prices combined with costly building inefficiencies are making your job more and more difficult to perform. While you should be looking for new and innovative ways to reduce energy consumption and improve facility performance, you’re simply too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems with more money. Non fail-safe damper actuators can:

  • Minimum torque guaranteed over entire specified operating range; no loss in performance due to temperature, supply voltage or speed
  • Clear, vibrant orange indicator to quickly check damper position
  • Provide reliable operation and occupant comfort with increase building performance
  • Easy installation for tenant improvement projects or retrofits
  • Fast delivery and online technical support

ESCO

You are tasked with communicating to organizations how they can save energy and improve performance — but key opportunities are passing you by. Why? Most of your time is spent searching for new product innovations that are backed by proven and reliable energy savings data. Belimo’s non fail-safe damper actuators offer:

  • Minimum torque guaranteed over entire specified operating range; no loss in performance due to temperature, supply voltage or speed
  • Electronically protected against overload decreases maintenance cost
  • Brushless DC motor for added accuracy and controllability
  • Higher efficiency with lower power consumption saves energy cost
Resources

Webinars & Videos

Videos that educate on the benefits and features of Belimo damper actuators and how they improve system performance.

  • Basic Actuator Trouble-Shooting Tips & Tricks
  • Installation of the Belimo Jackshaft Linkage and Actuator
  • Maintaining NEMA 4 when wiring the PR, PK, PM actuators

Tools & Materials

A central location to access product documentation for use in your business needs.

  • belimo_damper-actuators_guide-specifications_en-us.docx (docx - 100 KB)
  • Download Damper Actuator Savings Estimator Tool (xlsm - 1,62 MB)
  • Belimo_High-Torque-Application_Guide.pdf (pdf - 1,99 MB)
  • Wiring Guide (pdf - 1,06 MB)
  • SelectPro, Sizing and Selection Software

Training

Belimo University offers a free online comprehensive training on room sensors along with other programs. Training is available online or onsite. 

  • Belimo Training

Tere tulemast! See on Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Kontakt Privacy Policy Privaatsusseadete muutmine
'+41 43 843 61 11
Telli
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Switzerland)