2. Damper Actuators

Linear Damper Actuators

Efficient Push and Pull

Belimo linear damper actuators are available with stroke lengths of 4, 8 or 12 inches and on/off, floating point or modulating control. The comprehensive range of 34 lbf [150 N force] to 101 lbf [450 N force] are ideal for a wide range of applications such as louvers, diffusers, greenhouse windows and anywhere linear motion is required.

  • belimo_damper-actuators_brochure_en-us.pdf (pdf - 7.85 MB)

Increased Efficiency

Proven Reliability

Strength

Installation Efficiency

Powerful Linear Motion

Whether mounted horizontal or vertical, the actuator delivers a linear push or pull motion providing reliable and efficient performance for louvers, diffusers, skylights, greenhouse windows, or when retrofitting a system. Linear actuators offer simple installation, cost effective operation and flexible commissioning options.

Product Range

AH Series

101 lbf [450 N Force], 4", 8" or 12" stroke

  • Shop Now

LH Series

35 lbf [150 N Force], 4", 8" or 12" stroke

  • Shop Now
  • User Benefits
  • Resources
User Benefits

Consulting Engineers

Your analytical skillset makes you an invaluable asset to your organization and though your job is to design systems and operating sequences that meet energy codes to make facilities run more efficiently. You constantly find yourself collecting information and analyzing data when it could be spent looking for new and innovative ways to save energy and improve building performance. Belimo non fail-safe linear damper actuators offer:

  • Brushless DC motor with overload protection ensures longevity and trouble-free service
  • Standard wiring and termination nomenclature is an industry standard understood by installation contractors everywhere
  • Mechanical and electronic stroke limiters can be set on both sides to guarantee high positioning accuracy
  • Higher efficiency with lower power consumption avoids carbon emissions over the life of the building
  • Customer focused organization with support documentation requirements for plans and specifications

Contractors & Distributors

You need to run a lean and mean operation—however, finding new and effective ways to provide unique solutions to client problems are key to achieving the ultimate goal of increasing profits and growing your business. You feel like far too much of your time is spent diagnosing technical issues and troubleshooting problems for others when it should be spent getting the job done and moving on to the next one. Non fail-safe linear damper actuators provide:

  • Mechanical and electronic stroke limiters can be set on both sides to guarantee high positioning accuracy
  • Brushless DC motor ensure quiet operation, overload protected and guarantee a long working life
  • Accessible manual override button to help you pre-tension blades quickly and effectively
  • Direction of rotation switch allows the actuator travel to match the control signal output
  •  Fast delivery and online technical support

Building Owners

Building expansion and tenant improvements are a constant challenge to your facility department and the value of your property. You are having difficulty keeping clients comfortable, identifying ways to optimize your HVAC system, and preserving capital budgets. Non fail-safe linear actuators offer:

  • Showcase your building by utilizing energy efficient products
  • Mechanical and electronic stroke limiters can be set on both sides to guarantee high positioning accuracy
  • Reduce power consumption providing less energy consumption
  • Brushless DC motor ensure quiet operation, overload protected and guarantee a long working life
  • Reliable system performance and occupant comfort from precise actuator positioning

Facility Managers

Higher energy prices combined with costly building inefficiencies are making your job more and more difficult to perform. While you should be looking for new and innovative ways to reduce energy consumption and improve facility performance, you’re simply too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems with more money. Non fail-safe linear damper actuators can:

  • Minimum force guaranteed over entire specified operating range; no loss in performance due to temperature, supply voltage or speed
  • Brushless DC motor ensure quiet operation, overload protected and guarantee a long working life
  • Provide reliable operation and occupant comfort with increase building performance
  • Easy installation for tenant improvement projects or retrofits
  • Fast delivery and online technical support

ESCO

You are tasked with communicating to organizations how they can save energy and improve performance — but key opportunities are passing you by. Why? Most of your time is spent searching for new product innovations that are backed by proven and reliable energy savings data. Belimo’s non fail-safe linear damper actuators offer:

  • Minimum force guaranteed over entire specified operating range; no loss in performance due to temperature, supply voltage or speed
  • Mechanical and electronic stroke limiters can be set on both sides to guarantee high positioning accuracy
  • Brushless DC motor with overload protection ensures longevity and trouble-free service
  • Higher efficiency with lower power consumption saves energy cost
Resources

Videos & Webinars

Videos that educate on the benefits and features of Belimo damper actuators and how they improve system performance. 

  • Damper Actuator Sizing and Selection
  • Basic Actuator Trouble-Shooting Tips & Tricks

Tools & Materials

A central location to access product documentation for use in your business needs.

  • belimo_damper-actuators_guide-specifications_en-us.docx (docx - 100 KB)
  • MFT_Act_Valves.pdf (pdf - 17.75 MB)
  • ZIP-USB-ZTH US Driver (zip - 1.86 MB)
  • Wiring Guide (pdf - 1.06 MB)
  • Sizing, Selection & Replacement Tools

Training

Belimo University offers a free online comprehensive training on room sensors along with other programs. Training is available online or onsite. 

  • Belimo Training